IESNA:LM-63-2002
[TEST]P1559632
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S865D830-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 865 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 2075
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 35.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2114.8 2097.4 2086.9 2066.4 2047 2024.7 1987.6 1941.4 1906.5 1866.7
1799.9 1717.3 1653.3 1579.7 1458.3 1316.8 1216.1 1117.2 972.6 837.7
758.2 682.6 582.6 492.5 437.3 385.9 316.1 256.5 216.8 181.9
135.7 92.1 67.8 46.5 19.4 4.8 0
2114.8 2111.6 2105.2 2069.9 2028.1 1964.1 1855.7 1746.9 1677.1 1610.7
1510.8 1411.1 1343.2 1273.9 1164.4 1046.6 965.2 887.9 775 669.9
606.4 546.8 464.7 392.1 346.8 304.9 247.2 196.7 163 133.7
94.2 60 43.1 29.1 12.4 3.1 0
2114.8 2125.8 2123.5 2073.5 2009.3 1903.5 1723.8 1552.5 1447.8 1354.7
1221.7 1104.9 1033.2 968.1 870.5 776.4 714.4 658.6 577.5 502.2
454.6 410.9 346.8 291.8 256.4 224 178.3 136.8 109.1 85.5
52.8 27.9 18.3 11.6 5.4 1.4 0
2114.8 2122.9 2100.3 1977.1 1865.7 1736.2 1534.2 1356 1250.4 1155.8
1023.9 912.3 843.8 783.1 694.8 613.2 561.2 515.3 449 387.8
348.4 314.5 263.2 220 192.6 166.7 129.2 93.8 73.5 56.4
33.1 16.6 10.5 6.6 3.6 1 0
2114.8 2114.3 2063.1 1847.5 1680.5 1533.3 1325.3 1158.9 1063.6 975.8
856.5 757.6 694.7 638.3 558.6 485.7 440.6 400.8 343.4 291.3
257.5 231.3 191.1 157.8 137.7 117.4 86.7 56.5 43.9 33.6
20.7 12.3 8.3 5.8 3.6 1 0
2114.8 2109.7 2021.4 1739.1 1544.3 1386.6 1181.1 1022.2 932.8 850.2
739.7 648.6 590 536.8 463.4 397.3 356.9 320.9 272.1 228.3
200.1 179.6 147.5 119.8 101.6 84 59.2 35.5 27.5 21.3
14.3 10 7.3 5.3 3.6 1.2 0
2114.8 2109.3 1975.1 1651.9 1457.1 1295.9 1101.4 946.1 858 778.8
673.4 585.3 529.7 478.7 409 347.9 310.1 275.8 235 199
176.4 159.3 132.4 106 84.4 66.3 46.8 31 24.2 19.4
13.7 9.5 7.3 5.3 3.6 1.6 0
2114.8 2109.4 1936.3 1577.5 1382.3 1219.8 1034.1 881.5 795 719.2
618.3 531.9 478.7 429.2 362.8 305.9 270.5 238.9 204.6 175
157.1 142.4 119.2 92.8 69.2 51.8 36.7 27.1 21.4 17.6
13.1 9.1 7.1 5.2 3.5 1.8 0
2114.8 2111.1 1920.2 1541.5 1344.6 1187.3 1004 851.5 767.5 694.7
596.2 508.3 455.6 405.6 341.3 286.4 252.7 226.3 194.3 166.9
150.6 135.5 111.7 81 60 47 33.5 25.1 19.8 16.4
12 8.5 6.6 4.7 3 1.4 0
2114.8 2112.9 1904 1505.6 1306.9 1154.8 973.8 821.5 740.1 670.3
574.1 484.7 432.4 382 319.8 267 235 213.7 184.1 158.7
144.1 128.6 104.2 69.3 50.9 42.2 30.3 23 18.2 15.3
10.9 8 6.1 4.1 2.4 1 0
2114.8 2111.1 1920.2 1541.5 1344.6 1187.3 1004 851.5 767.5 694.7
596.2 508.3 455.6 405.6 341.3 286.4 252.7 226.3 194.3 166.9
150.6 135.5 111.7 81 60 47 33.5 25.1 19.8 16.4
12 8.5 6.6 4.7 3 1.4 0
2114.8 2109.4 1936.3 1577.5 1382.3 1219.8 1034.1 881.5 795 719.2
618.3 531.9 478.7 429.2 362.8 305.9 270.5 238.9 204.6 175
157.1 142.4 119.2 92.8 69.2 51.8 36.7 27.1 21.4 17.6
13.1 9.1 7.1 5.2 3.5 1.8 0
2114.8 2109.3 1975.1 1651.9 1457.1 1295.9 1101.4 946.1 858 778.8
673.4 585.3 529.7 478.7 409 347.9 310.1 275.8 235 199
176.4 159.3 132.4 106 84.4 66.3 46.8 31 24.2 19.4
13.7 9.5 7.3 5.3 3.6 1.6 0
2114.8 2109.7 2021.4 1739.1 1544.3 1386.6 1181.1 1022.2 932.8 850.2
739.7 648.6 590 536.8 463.4 397.3 356.9 320.9 272.1 228.3
200.1 179.6 147.5 119.8 101.6 84 59.2 35.5 27.5 21.3
14.3 10 7.3 5.3 3.6 1.2 0
2114.8 2114.3 2063.1 1847.5 1680.5 1533.3 1325.3 1158.9 1063.6 975.8
856.5 757.6 694.7 638.3 558.6 485.7 440.6 400.8 343.4 291.3
257.5 231.3 191.1 157.8 137.7 117.4 86.7 56.5 43.9 33.6
20.7 12.3 8.3 5.8 3.6 1 0
2114.8 2122.9 2100.3 1977.1 1865.7 1736.2 1534.2 1356 1250.4 1155.8
1023.9 912.3 843.8 783.1 694.8 613.2 561.2 515.3 449 387.8
348.4 314.5 263.2 220 192.6 166.7 129.2 93.8 73.5 56.4
33.1 16.6 10.5 6.6 3.6 1 0
2114.8 2125.8 2123.5 2073.5 2009.3 1903.5 1723.8 1552.5 1447.8 1354.7
1221.7 1104.9 1033.2 968.1 870.5 776.4 714.4 658.6 577.5 502.2
454.6 410.9 346.8 291.8 256.4 224 178.3 136.8 109.1 85.5
52.8 27.9 18.3 11.6 5.4 1.4 0
2114.8 2111.6 2105.2 2069.9 2028.1 1964.1 1855.7 1746.9 1677.1 1610.7
1510.8 1411.1 1343.2 1273.9 1164.4 1046.6 965.2 887.9 775 669.9
606.4 546.8 464.7 392.1 346.8 304.9 247.2 196.7 163 133.7
94.2 60 43.1 29.1 12.4 3.1 0
2114.8 2097.4 2086.9 2066.4 2047 2024.7 1987.6 1941.4 1906.5 1866.7
1799.9 1717.3 1653.3 1579.7 1458.3 1316.8 1216.1 1117.2 972.6 837.7
758.2 682.6 582.6 492.5 437.3 385.9 316.1 256.5 216.8 181.9
135.7 92.1 67.8 46.5 19.4 4.8 0
2114.8 2111.6 2105.2 2069.9 2028.1 1964.1 1855.7 1746.9 1677.1 1610.7
1510.8 1411.1 1343.2 1273.9 1164.4 1046.6 965.2 887.9 775 669.9
606.4 546.8 464.7 392.1 346.8 304.9 247.2 196.7 163 133.7
94.2 60 43.1 29.1 12.4 3.1 0
2114.8 2125.8 2123.5 2073.5 2009.3 1903.5 1723.8 1552.5 1447.8 1354.7
1221.7 1104.9 1033.2 968.1 870.5 776.4 714.4 658.6 577.5 502.2
454.6 410.9 346.8 291.8 256.4 224 178.3 136.8 109.1 85.5
52.8 27.9 18.3 11.6 5.4 1.4 0
2114.8 2122.9 2100.3 1977.1 1865.7 1736.2 1534.2 1356 1250.4 1155.8
1023.9 912.3 843.8 783.1 694.8 613.2 561.2 515.3 449 387.8
348.4 314.5 263.2 220 192.6 166.7 129.2 93.8 73.5 56.4
33.1 16.6 10.5 6.6 3.6 1 0
2114.8 2114.3 2063.1 1847.5 1680.5 1533.3 1325.3 1158.9 1063.6 975.8
856.5 757.6 694.7 638.3 558.6 485.7 440.6 400.8 343.4 291.3
257.5 231.3 191.1 157.8 137.7 117.4 86.7 56.5 43.9 33.6
20.7 12.3 8.3 5.8 3.6 1 0
2114.8 2109.7 2021.4 1739.1 1544.3 1386.6 1181.1 1022.2 932.8 850.2
739.7 648.6 590 536.8 463.4 397.3 356.9 320.9 272.1 228.3
200.1 179.6 147.5 119.8 101.6 84 59.2 35.5 27.5 21.3
14.3 10 7.3 5.3 3.6 1.2 0
2114.8 2109.3 1975.1 1651.9 1457.1 1295.9 1101.4 946.1 858 778.8
673.4 585.3 529.7 478.7 409 347.9 310.1 275.8 235 199
176.4 159.3 132.4 106 84.4 66.3 46.8 31 24.2 19.4
13.7 9.5 7.3 5.3 3.6 1.6 0
2114.8 2109.4 1936.3 1577.5 1382.3 1219.8 1034.1 881.5 795 719.2
618.3 531.9 478.7 429.2 362.8 305.9 270.5 238.9 204.6 175
157.1 142.4 119.2 92.8 69.2 51.8 36.7 27.1 21.4 17.6
13.1 9.1 7.1 5.2 3.5 1.8 0
2114.8 2111.1 1920.2 1541.5 1344.6 1187.3 1004 851.5 767.5 694.7
596.2 508.3 455.6 405.6 341.3 286.4 252.7 226.3 194.3 166.9
150.6 135.5 111.7 81 60 47 33.5 25.1 19.8 16.4
12 8.5 6.6 4.7 3 1.4 0
2114.8 2112.9 1904 1505.6 1306.9 1154.8 973.8 821.5 740.1 670.3
574.1 484.7 432.4 382 319.8 267 235 213.7 184.1 158.7
144.1 128.6 104.2 69.3 50.9 42.2 30.3 23 18.2 15.3
10.9 8 6.1 4.1 2.4 1 0
2114.8 2111.1 1920.2 1541.5 1344.6 1187.3 1004 851.5 767.5 694.7
596.2 508.3 455.6 405.6 341.3 286.4 252.7 226.3 194.3 166.9
150.6 135.5 111.7 81 60 47 33.5 25.1 19.8 16.4
12 8.5 6.6 4.7 3 1.4 0
2114.8 2109.4 1936.3 1577.5 1382.3 1219.8 1034.1 881.5 795 719.2
618.3 531.9 478.7 429.2 362.8 305.9 270.5 238.9 204.6 175
157.1 142.4 119.2 92.8 69.2 51.8 36.7 27.1 21.4 17.6
13.1 9.1 7.1 5.2 3.5 1.8 0
2114.8 2109.3 1975.1 1651.9 1457.1 1295.9 1101.4 946.1 858 778.8
673.4 585.3 529.7 478.7 409 347.9 310.1 275.8 235 199
176.4 159.3 132.4 106 84.4 66.3 46.8 31 24.2 19.4
13.7 9.5 7.3 5.3 3.6 1.6 0
2114.8 2109.7 2021.4 1739.1 1544.3 1386.6 1181.1 1022.2 932.8 850.2
739.7 648.6 590 536.8 463.4 397.3 356.9 320.9 272.1 228.3
200.1 179.6 147.5 119.8 101.6 84 59.2 35.5 27.5 21.3
14.3 10 7.3 5.3 3.6 1.2 0
2114.8 2114.3 2063.1 1847.5 1680.5 1533.3 1325.3 1158.9 1063.6 975.8
856.5 757.6 694.7 638.3 558.6 485.7 440.6 400.8 343.4 291.3
257.5 231.3 191.1 157.8 137.7 117.4 86.7 56.5 43.9 33.6
20.7 12.3 8.3 5.8 3.6 1 0
2114.8 2122.9 2100.3 1977.1 1865.7 1736.2 1534.2 1356 1250.4 1155.8
1023.9 912.3 843.8 783.1 694.8 613.2 561.2 515.3 449 387.8
348.4 314.5 263.2 220 192.6 166.7 129.2 93.8 73.5 56.4
33.1 16.6 10.5 6.6 3.6 1 0
2114.8 2125.8 2123.5 2073.5 2009.3 1903.5 1723.8 1552.5 1447.8 1354.7
1221.7 1104.9 1033.2 968.1 870.5 776.4 714.4 658.6 577.5 502.2
454.6 410.9 346.8 291.8 256.4 224 178.3 136.8 109.1 85.5
52.8 27.9 18.3 11.6 5.4 1.4 0
2114.8 2111.6 2105.2 2069.9 2028.1 1964.1 1855.7 1746.9 1677.1 1610.7
1510.8 1411.1 1343.2 1273.9 1164.4 1046.6 965.2 887.9 775 669.9
606.4 546.8 464.7 392.1 346.8 304.9 247.2 196.7 163 133.7
94.2 60 43.1 29.1 12.4 3.1 0
2114.8 2097.4 2086.9 2066.4 2047 2024.7 1987.6 1941.4 1906.5 1866.7
1799.9 1717.3 1653.3 1579.7 1458.3 1316.8 1216.1 1117.2 972.6 837.7
758.2 682.6 582.6 492.5 437.3 385.9 316.1 256.5 216.8 181.9
135.7 92.1 67.8 46.5 19.4 4.8 0
